IESNA:LM-63-2002
[TEST]P1200124
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-722-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2200K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12599
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1478.3 1850.9 2187.8 2448.6 2661.2 2781.6 2838.1 2858.3 2960.4 3178.9
3539.9 3995.8 4444.5 4802.9 5116.3 5402.5 5583.3 5629.5 5518.3 5236.6
4668.2 3685.6 3042.4 2548.1 2018 1419.7 933.3 654.3 510.5 440.9
400 336.2 284.9 98.9 48.1 7.8 0
1478.3 1863.9 2204 2469.4 2664.5 2796.5 2864.2 2883 2967.6 3164.6
3498.3 3945 4385.3 4756 5072.8 5358.9 5573.5 5650.9 5580 5341.4
4866.6 3958.7 3165.3 2658 2134.5 1547.8 1017.8 686.8 526.8 456.5
403.9 341.4 287.5 122.3 51.4 9.8 0
1478.3 1847.7 2181.3 2449.2 2658 2809.5 2893.4 2929.2 2995.5 3172.4
3456.6 3853.3 4276.1 4648.7 4949.8 5190.5 5416.1 5526.1 5498.1 5307.5
4925.8 4302.1 3429.3 2820.6 2301 1732.5 1157 768.7 568.4 472.2
416.9 362.9 310.9 237.4 121 14.3 0
1478.3 1847.7 2171.5 2438.8 2661.9 2832.9 2947.4 3007.2 3069.7 3206.2
3417.6 3725.2 4090.7 4441.3 4723.5 4955 5149.5 5306.9 5349.2 5286.7
5057.2 4631.2 4032.8 3324.6 2658 2065.5 1444.4 924.8 630.8 480
414.3 359.6 307 244.5 171.7 67 0
1478.3 1793 2107.1 2381.6 2617 2825.1 2991 3100.9 3171.1 3279.1
3454.7 3680.4 3972.4 4269.6 4536.9 4767.1 4954.4 5120.9 5239.2 5271.1
5208 5014.2 4638.3 4069.9 3405.9 2727.6 2032.4 1339.7 841.6 564.5
430.5 382.4 332.3 253.6 171 53.3 0
1478.3 1764.4 2048 2315.3 2562.4 2791.3 2999.4 3164 3275.8 3380.5
3511.9 3700.5 3919 4178.5 4440 4700.1 4921.2 5094.2 5224.9 5332.9
5416.8 5388.8 5271.1 5003.8 4542.1 3943.7 3174.4 2434.3 1636.9 1010.6
655.6 448.1 324.5 196.4 98.9 26 0
1478.3 1709.8 1956.3 2208 2452.5 2692.5 2924 3130.2 3301.2 3438.4
3577.6 3729.8 3896.9 4105 4343.7 4614.3 4892.6 5161.2 5399.2 5608.7
5799.2 6008.6 6102.9 6161.5 6148.4 5883.1 5376.5 4569.4 3501.5 2371.8
1369 710.8 362.9 209.4 102.1 35.1 0
1478.3 1668.2 1865.9 2081.8 2305.5 2516.9 2743.8 2964.3 3176.3 3363.6
3550.9 3724.6 3882 4051.7 4229.9 4421.1 4642.9 4893.9 5168.4 5459.7
5777.7 6234.3 6603 6828.1 7084.3 7269.7 7293.7 7044.6 6396.9 5348.5
3896.9 2514.9 1281.8 522.9 186.7 36.4 0
1478.3 1593.4 1732.5 1893.8 2070.7 2258 2448.6 2637.2 2823.8 3015.7
3216.6 3402.7 3604.9 3816.3 4036.1 4256.6 4501.1 4775.5 5079.3 5423.3
5825.2 6434.6 7039.4 7453.7 7982.4 8604.8 9270.8 9715 9620 8725.8
6884.6 4463.4 1893.2 578.2 182.1 37.7 0
1478.3 1580.4 1718.9 1867.2 2034.3 2211.2 2392 2572.1 2750.3 2931.1
3109.3 3294 3489.1 3700.5 3919 4146 4398.3 4677.3 4989.5 5345.3
5746.5 6391.7 7001.1 7449.8 8015 8693.3 9420.4 9883.4 9795.6 8844.8
6843.7 4185 1603.8 442.9 143.1 32.5 0
1478.3 1530.9 1602.5 1698.7 1815.1 1942 2070.1 2204.7 2343.9 2484.4
2626.1 2772.5 2920.1 3076.2 3244 3421.5 3616.6 3837.7 4104.4 4408.7
4779.4 5368.7 5815.5 6256.4 6794.2 7441.3 8048.8 8312.2 8037.1 6988.1
5158.6 2871.3 827.9 173.6 57.9 13 0
1478.3 1494.5 1534.8 1592.7 1672.7 1759.2 1853.5 1950.4 2048.6 2153.3
2255.4 2353.6 2455.1 2555.9 2662.5 2775.1 2893.4 3037.2 3203.6 3419.6
3731.7 4119.3 4383.4 4678.6 5031.8 5416.8 5679.5 5587.8 5128.7 4267.6
3082 1577.1 514.4 153.5 52.7 12.4 0
1478.3 1462 1467.8 1494.5 1538.1 1583 1642.1 1700.7 1758.6 1819
1871.7 1919.2 1958.9 1995.3 2020.6 2036.9 2053.2 2064.2 2082.4 2124.7
2226.2 2286 2297 2319.2 2353.6 2384.8 2299.7 2029.8 1644.7 1218.8
828.6 469.6 235.4 99.5 48.1 16.9 0
1478.3 1393.7 1343.6 1317.6 1315 1325.4 1343 1362.5 1376.1 1384.6
1384 1367.7 1342.3 1306.6 1259.1 1201.2 1131.6 1059.4 993.1 931.3
867.6 811 763.5 724.5 690.7 656.2 613.3 555.4 475.4 368.1
267.9 197.1 136.6 87.8 50.1 14.3 0
1478.3 1330.6 1238.9 1198.6 1188.8 1197.3 1215.5 1235 1244.8 1242.2
1228.5 1204.5 1169.3 1125.8 1075 1023 969 915 861.7 803.2
744 690.7 651.7 628.2 619.1 620.4 619.1 600.9 556.1 481.3
366.1 252.3 176.9 116.4 57.9 13 0
1478.3 1281.2 1170.6 1127.1 1129 1153.7 1181 1198.6 1199.9 1188.2
1165.4 1132.9 1094.5 1050.3 1003.5 957.3 908.5 857.2 804.5 755.7
718.6 686.8 665.3 651.7 639.9 626.3 604.8 582.7 555.4 511.8
445.5 349.9 229.6 126.8 60.5 13 0
1478.3 1233.7 1119.9 1090.6 1108.9 1142.7 1169.3 1182.3 1177.1 1157
1125.8 1088.7 1045.8 1003.5 958.6 915 885.1 849.4 804.5 768.7
744.7 712.8 662.7 623 597 571.7 545.6 519.6 496.2 474.8
449.4 408.4 334.3 256.2 150.2 36.4 0
1478.3 1207.1 1093.2 1077 1108.2 1140.7 1167.4 1175.2 1162.8 1131
1092.6 1049 1002.2 960.6 924.8 904.6 880.6 855.9 831.8 778.5
731 693.3 655.6 620.4 584 552.2 520.9 492.3 462.4 427.9
394.1 363.5 318.7 275.1 192.5 74.8 0
1478.3 1184.3 1076.3 1074.4 1108.9 1140.1 1163.5 1166.1 1147.2 1112.8
1069.2 1021.1 978.1 938.5 911.8 889 859.8 820.1 785 742.7
710.2 673.8 638 605.5 578.2 550.2 520.3 489.7 453.9 414.3
370.7 332.3 282.9 214 141.8 59.2 0
1478.3 1171.3 1067.9 1073.7 1111.5 1142 1162.8 1158.9 1134.9 1093.9
1043.2 995.7 955.4 924.8 910.5 876 822.7 760.9 736.2 715.4
678.3 649.7 625 588.6 561.3 539.8 511.8 478.7 439 395.4
347.9 327.1 281.6 184.1 134 81.9 0
1478.3 1168.7 1062.7 1074.4 1112.1 1143.3 1162.2 1157 1127.7 1081.5
1030.2 983.3 943.7 924.8 902.7 859.1 781.1 729.7 716.7 691.3
658.8 623.7 590.5 565.2 549.5 535.9 510.5 479.3 441.6 398
351.8 363.5 290.1 193.8 147.6 54.6 0
1478.3 1168.7 1062 1076.3 1112.8 1144 1161.5 1158.9 1130.3 1082.2
1030.2 982.7 943 925.5 900.7 856.5 775.2 730.3 719.9 690.7
656.9 618.5 591.2 557.4 552.8 535.9 509.9 479.3 444.2 397.4
353.1 358.3 249.1 200.3 145.7 52.7 0
